48.27 Timer Counter for Control Applications (TCC) Electrical Specifications

Figure 48-25. TCCx Timer Capture Input AC Timing
Figure 48-26. TCCx Timer Compare Output Module AC Timing Diagrams
Figure 48-27. TCCx Timer Compare Fault Output Module AC Timing Diagrams
Table 48-39. TCCx Timer Capture Module AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGLK_TCCx——nsVDDIOx(min) and meet TCC_5 spec
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGLK_TCCx——nsVDDIOx(min) and meet TCC_5 spec
TCC_7TCCOUTLOWCompare TCCx Output Low Time3*DI_27——nsVDDIOx(min) and meet TCC_11 spec
TCC_9TCCOUTHIGHCompare TCCx Output High Time3*DI_25——nsVDDIOx(min) and meet TCC_11 spec
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9——nsVDDIOx(min)
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHz
TCC_15TCCFDFault Input to I/O Pin Change——50ns
TCC_17TCCFLTFault Input Pulse Width10——ns