48.33 SD/MMC Host Controller (SDHC) Electrical Specifications

Figure 48-32. SD/SDIO/MMC SDHC Module AC Timing Diagram
Table 48-46. SD Host Controller AC Timing Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 2.7V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
SD_1fGCLK_SDHCx_SLOWCommon SDHC slow input clock frequency——32.768KHz—
SD_3fGCLK_SDHCx_CORESDHCx input clock frequency——104MHz—
SD/SDIO Default Speed Mode
SD_5tSDCKClock Frequency——25MHz—
SD_7tDUTYDuty Cycle—50—%—
SD_9tHIGHClock High Time18.4——ns—
SD_11tLOWClock Low Time18.3——ns—
SD_13tRISEClock Rise TimeSee I/O Specification DI_25nsSee parameter DI_25 in the I/O Specifications
SD_15tFALLClock Fall TimeSee I/O Specification DI_27nsSee parameter DI_27 in the I/O Specifications
SD_17tIN_SETUPInput Setup Time3.6——ns —
SD_19tIN_HOLDInput Hold Time3——ns—
SD_21tOUT_DLYOutput Delay Time——6.1nsVDDIOx = 3.3V, CLOAD = 30 pF(max)
SD_23tOUT_SETUPOutput HOLD Time3——ns
SD/SDIO High Speed Mode
SD_25tSDCKClock Frequency——50MHz —
SD_27tDUTYDuty Cycle—50—% —
SD_29tHIGHClock High Time8.9——ns—
SD_31tLOWClock Low Time8.5——ns—
SD_29tRISEClock Rise TimeSee I/O Specification DI_25nsSee parameter DI_25 in the I/O Specifications
SD_31tFALLClock Fall TimeSee I/O Specification DI_27nsSee parameter DI_27 in the I/O Specifications
SD_33tIN_SETUPInput Setup Time3.1——ns —
SD_35tIN_HOLDInput Hold Time3——ns —
SD_37tOUT_DLYOutput Delay Time——4.9nsVDDIOx = 3.3V, CLOAD = 30 pF(max)
SD_39tOUT_SETUPOutput Hold Time0.8——ns
MMC High Speed Mode
SD_41tSDCKClock Frequency——52MHz—
SD_43tDUTYDuty Cycle—50—% —
SD_45tHIGHClock High Time8.9——ns—
SD_47tLOWClock Low Time8.5——ns —
SD_49tRISEClock Rise TimeSee I/O Specification DI_25nsSee parameter DI_25 in the I/O Specifications
SD_51tFALLClock Fall TimeSee I/O Specification DI_27nsSee parameter DI_27 in the I/O Specifications
SD_53tIN_SETUPInput Setup Time3.1——ns—
SD_55tIN_HOLDInput Hold Time3——ns —
SD_57tOUT_DLYOutput Delay Time——4.9nsVDDIOx = 3.3V, CLOAD = 30 pF(max)
SD_59tOUT_SETUPOutput Hold Time0.8——ns
Note:
  1. All output pins with 30 pF load.