48.17 DFLL/FPLL Electrical Specifications

Table 48-20. Digital Frequency Locked Loop (DFLL) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.7V to 3.6V, VDDREG = 1.8V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DFLL48 MHz (Open Loop) (1,2)
DFLL_1DFLL_OL_FOUTDFLL Open Loop Clock Frequency45.60048.00050.400MHzNormal mode (DFLLCTRLA.LOWFREQ = 0)
7.0378.0008.962Low-Frequency mode (DFLLCTRLA.LOWFREQ = 1)
DFLL_9DFLL_OL_SRTStart-Up (Ready bit valid)—1316µsNormal mode (DFLLCTRLA.LOWFREQ = 0)
—6875Low-Frequency mode (DFLLCTRLA.LOWFREQ=1)
DFLL48 MHz (Closed Loop) (3,4)
DFLL_11DFLL_CL_FINDFLL Closed loop Input Frequency Range (4)30.14632.7681.00E+06Hz —
DFLL_13DFLL_CL_FOUTDFLL Closed Loop Clock Frequency (6)47.8848.0048.12MHzNormal mode (DFLLCTRLA.LOWFREQ = 0)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1465

7.988.008.02Low-Frequency mode (DFLLCTRLA.LOWFREQ = 1)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 244

DFLL_15DFLL_CL_JitterDFLL Period Jitter Pk-to-Pk—0.922.3%Normal mode (DFLLCTRLA.LOWFREQ = 0)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1465

DFLL_17—1.01.2%Low-Frequency mode (DFLLCTRLA.LOWFREQ = 1)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 244

DFLL_21DFLL_CL_SRT (6)DFLL Closed Loop Mode / Lock Time (6)—0.391.0msNormal mode (DFLLCTRLA.LOWFREQ = 0)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 1465

—0.330.9Low-Frequency mode (DFLLCTRLA.LOWFREQ = 1)

XOSC32 32.768 kHz PPM ≤ 100,

DFLLMUL = 244

Note:
  1. In Open-Loop mode the DFLL uses a self contained internal RC oscillator clock source who's course calibrated value is loaded at out of reset. In addition, there is a fine tune trim register (DFLLTUNE) the user software can assess.
  2. Not recommended for functional USB operation, SOF sync start-up only.
  3. In Closed-Loop mode the DFLL can use a variety of clock sources. The DFLL can be trimmed using the DFLLMUL register.
  4. To insure that the DFLL stays within the +/-0.25% of its clock frequency, any reference clock for DFLL in close loop must be within a 8% maximum error accuracy.
  5. REFCLK for DFLL or XOSC32K,PLL is XOSC.
  6. DFLLCTRLB.QLDIS = 0: quick lock enabled (default), DFLLCTRLB.CCDIS = 0: chill cycles enabled (default).

    DFLLMUL.STEP = 8: Maximum fine step size, divided or dividing into two parts, search 8 is optimum value.

    During a maximum of 30 cycles of the reference clock period (250 cycles for 1 MHz), between lock flag asserted and frequency stabilization, DFLL frequency accuracy will be limited to +/-1.5% at 48 MHz (+/-3% at 8 MHz); after this duration, the frequency accuracy is within +/-0.25%.

    At 1 kHz reference clock and to maintain the frequency accuracy within +/-0.25% for 48 MHz, a reduced STEP value at 4 (instead of the optimum 8) eliminates this period of inaccuracy, at the expense of maximum 15% of lock time.

Table 48-21. Frequency Digital Phase Locked Loop (PLL) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.7V to 3.6V, VDDREG = 1.8V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PLLxxMHz (Fractional Digital Phase Locked Loop)
PLL_1PLL_FINPLL Input Frequency Range4—48MHzOver full voltage and temperature operating ranges
PLL_3PLL_FOUTPLL Output Clock Frequency12.7—300MHz
PLL_11PLL_SRT PLL Lock Time (5)—25—µs—
Note:
  1. In Open-Loop mode the DFLL uses a self contained internal RC oscillator clock source who's course calibrated value is loaded at out of reset. In addition, there is a fine tune trim register (DFLLTUNE) the user software can assess.
  2. Not recommended for functional USB operation, SOF sync start-up only.
  3. In Closed-Loop mode the DFLL can use a variety of clock sources. The DFLL can be trimmed using register DFLLMUL.
  4. To insure that the DFLL stays within the +/-0.25% of its clock frequency, any reference clock for DFLL in close loop must be within a 8% maximum error accuracy.
  5. REFCLK for DFLL or XOSC32K,PLL is XOSC.
  6. DFLLCTRLB.QLDIS = 0: quick lock enabled (default), DFLLCTRLB.CCDIS = 0: chill cycles enabled (default).

    DFLLMUL.STEP = 8: Maximum fine step size, divided or dividing into two parts, search 8 is optimum value.

    During a maximum of 30 cycles of the reference clock period (250 cycles for 1 MHz), between lock flag asserted and frequency stabilization, DFLL frequency accuracy will be limited to +/-1.5% at 48 MHz (+/-3% at 8 MHz); after this duration, the frequency accuracy is within +/-0.25%.

    At 1 kHz reference clock and to maintain the frequency accuracy within +/-0.25% for 48 MHz, a reduced STEP value at 4 (instead of the optimum 8) eliminates this period of inaccuracy, at the expense of maximum 15% of lock time.