48.36 JTAG Electrical Specifications

Table 48-49. JTAG AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
JTAG_1fTCKJTAG TCK Frequency——40MHzVDDIO(min) - VDDIO(max)
JTAG_3tTMS_TDISTEUPTMS/TDI Setup Time1.7——ns
JTAG_5tTMS_TDIHOLDTMS.TDI Hold Time0.85——ns
JTAG_7tTDOVALIDTDO Output Valid——22ns