48.35 Media Local Bus (MLB) Electrical Specifications

Figure 48-36. MLB AC Timing Diagrams
Table 48-48. MLB AC Electrical Specifications (1)
AC CHARACTERISTICS (1)Standard Operating Conditions: VDDIO = AVDD 2.7V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
MLB_1fMLBCLKMedia Local Bus Clock Frequency11.28—49.15MHz(Note 2)
MLB_3tMLBDATSETUPMedia Local Bus data setup time1—5nsVDDIO = 3.3V (1)
MLB_5tMLBDATHOLDMedia Local Bus data hold time2—5ns
MLB_7fMLB_GCLKMedia Local Bus GCLK Frequency100—FCY/2MHz
Note:
  1. AVDD and VDDIO(min) limited to ≥ 2.7V for Media Local Bus peripheral operation.
  2. fMLBCLK = FSAMPLE * (256 or 512 or 1024). 44.1 kHz ≤ FSAMPLE ≤ 48 kHz.