48.31 Frequency Meter (FREQM) Electrical Specifications

Table 48-44. Frequency Meter AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
FM_1FMLOWGCLK_IOx Input Low TimeFMPERIOD/2——nsVDDIO(min) and meet FM5 spec
FM_3FMHIGHGCLK_IOx Input High TimeFMPERIOD/2——ns
FM_5FMPERIODGCLK_IOx Input Period1/FCLK_45——nsVDDIO(min)
FM_7fGCLK_FREQM_REFFREQM Reference——FCLK_15MHz
FM_9fGCLK_FREQM_MSRFREQM Measure——FCLK_17MHz