48.8 MCU OFF Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.7V to 3.6V, VDDREG = 1.8V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO/AVDD | Typ (1) | Max. | Units | Conditions |
| OPWR_1 | IDD_OFF (2) | MCU IDD in Off mode powered from VDDIO | VDDIO/AVDD = 3.3V VDDREG = 1.8V | 6 | 21 | µA | In Off mode, the device is entirely
powered-off internally. (SLEEPCFG.SLEEPMODE = OFF), and subsequent
execution of the WFI instruction. Note: This mode is left by
pulling the RESET pin low or when a power
Reset is done. |
|
Note:
| |||||||