48.12 Internal Voltage Reference Electrical Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typical (1) | Max. | Units | Conditions |
| VR_9 | ACIREF(2) | Internal Comparator Voltage Reference | 0.79 | 0.8 | 0.81 | V | AC.COMPCTRLn.MUXNEG = Bandgap |
| VR_25 | TDRIFT | Internal Voltage Reference Temperature Drift | --- | --- | 0.34 | %/°C | Over full operating temperature range |
| VR_27 | VDRIFT | Internal Voltage Reference Voltage Drift | --- | --- | 2.328 | %/V | Over full operating voltage range |
|
Note:
| |||||||