48.32 True Random Number Generator (TRNG) Electrical Specifications

Table 48-45. TRNG Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TRNG_1TRNGWKUPDelay between TRNG Enable (CTRLA.ENABLE = 1) and first random number read100——ms—