48.5 MCU Idle Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Power Pin | Typ (1) | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE (2) | MCU IDD in Idle mode | PLL_300_MHz | VDDIO = AVDD = 3.3V | 2 | 2 | mA | (Note 2) |
| IPWR_3 | VDDREG = 1.8V | 63 | 125 | mA | (Note 2) | |||
| IPWR_5 | DFLL _48_MHz | VDDIO = AVDD = 3.3V | 2 | 2 | mA | (Note 2) | ||
| IPWR_7 | VDDREG = 1.8V | 15 | 100 | mA | (Note 2) | |||
| IPWR_9 | XOSC _48_MHz | VDDIO = AVDD = 3.3V | 2 | 2 | mA | (Note 2) | ||
| IPWR_11 | VDDREG = 1.8V | 15 | 100 | mA | (Note 2) | |||
|
Note:
| ||||||||