14.6.4 Interrupt Enable Clear Register
Note:
- A read of this register shows whether interrupts are Enabled (1) or Disabled (0). Therefore, a write of a 1 to a bit then a read of the bit will return the interrupt is disabled (bit is zero).
- Writing a one to any bit will disable the corresponding interrupt. Writing a zero will have no effect.
- Writes to this register while SYNCBUSY.SWRST is asserted will cause a bus error.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTENCLR |
Offset: | 0x000C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FLTCAPEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
D1ECCECNTEN | D1DERREN | D1SERREN | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
D0ECCECNTEN | D0DERREN | D0SERREN | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IECCECNTEN | IDERREN | ISERREN | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 24 – FLTCAPEN Fault Capture Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect |
1 | CLEAR the ENABLE bit (FLTCAPEN) for the interrupt FTLCAP. |
Bit 18 – D1ECCECNTEN D1TCM ECC Error Count Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (D1ECCECNTEN) for the interrupt D1ECCECNT. |
Bit 17 – D1DERREN D1TCM Double Bit Error Detection Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (D1DERREN) for the interrupt D1DERR. |
Bit 16 – D1SERREN D1TCM Single Bit Error Correction Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (D1SERREN) for the interrupt D1SERR. |
Bit 10 – D0ECCECNTEN D0TCM ECC Error Count Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (D0ECCECNTEN) for the interrupt D0ECCECNT. |
Bit 9 – D0DERREN D0TCM Double Bit Error Detection Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (D0DERREN) for the interrupt D0DERR. |
Bit 8 – D0SERREN D0TCM Single Bit Error Correction Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (D0SERREN) for the interrupt D0SERR. |
Bit 2 – IECCECNTEN ITCM ECC Error Count Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (IECCECNTEN) for the interrupt IECCECNT. |
Bit 1 – IDERREN ITCM Double Bit Error Detection Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (IDERREN) for the interrupt IDERR. |
Bit 0 – ISERREN ITCM Single Bit Error Correction Interrupt Enable Bit Disable
Value | Description |
---|---|
0 | Writing a zero to this bit has no effect. |
1 | CLEAR the ENABLE bit (ISERREN) for the interrupt ISERR. |