14.6.15 DnTCM Fault Error Capture Address Register, n = 0,1
Note:
- Writes to this read-only register will produce a bus error.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | DFLTCAPn |
Offset: | 0x38 + n*0x10 [n=0..1] |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DTCMMASTER[3:0] | |||||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FLTADR[16] | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FLTADR[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLTADR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:28 – DTCMMASTER[3:0] Host ID of the Requester of the Current Error Access
Value | Description |
---|---|
0b0000 | Instruction fetch |
0b0001 | Data access |
0b0010 | Vector fetch on automated exception entry |
0b0011 | AHB client access |
0b0100 | Debugger access |
0b0101 | MBIST access |
0b1001 | Software data access from store queue |
0b1011 | AHB client access from store queue |
0b1100 | Debugger access from store queue |