16.13.23 Coresight ROM Table Peripheral Identification 2

Table 16-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: PID2
Offset: 0x1FE8
Reset: 0x0000002A
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 REVISION[3:0]JEPUJEPIDCH[2:0] 
Access RRRRRRRR 
Reset 00101010 

Bits 7:4 – REVISION[3:0] Revision Number

Revision of the peripheral. Starts at 0x0 and increments by one at both major and minor revisions.

Bit 3 – JEPU JEP-106 Identity Code is used

Bits 2:0 – JEPIDCH[2:0] JEP-106 Identity Code High

These bits will always return 0x2 when read, indicating a Microchip device (Microchip JEP-106 identity code is 0x29).