16.13.13 Device Identification

Note: Refer to the PIC32CZ CA80/C9x Family Silicon Errata and Data Sheet Clarifications (DS80001023) for a list of Revision and Device ID values.
Table 16-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: DID
Offset: 0x0120
Reset: Device dependent
Property: PAC Write-Protection

Bit 3130292827262524 
 REVISION[3:0]PRODUCT[7:4] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 PRODUCT[3:0]DEVSEL[7:4] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 DEVSEL[3:0]MANID[10:7] 
Access RRRRRRRR 
Reset xxxx0000 
Bit 76543210 
 MANID[6:0]MARKER 
Access RRRRRRRR 
Reset 01010011 

Bits 31:28 – REVISION[3:0] Revision Number

Bits 27:20 – PRODUCT[7:0] Product

Bits 19:12 – DEVSEL[7:0] Device Select

Bits 11:1 – MANID[10:0] Manufacturer ID

Bit 0 – MARKER Marker bit