3.14.2 RGB LED (D800)
Three PWM signals from the PIC32WM-BZ6204UE Module are connected to RGB LED (D800) on the PIC32-BZ6 Curiosity Board.
| Color | Pin on PIC32WM-BZ6204UE Module |
|---|---|
| Red | RED_LED/RMII_INT/GFX_PWM2/RPC7 |
| Green | GREEN_LED/MIKRO2_RST/GFX_GPIO4/RPC10 |
| Blue | COEX_BT_STATE/BLUE_LED/RPE0 |
|
Note: PC7, PC10 and PE0 are multiplexed with other
functions on the PIC32-BZ6 Curiosity
Board, such as Graphic, mikroBUS™, and
PTA.
| |