21.10.12 remove_permanent_locks
(Ask a Question)Description
Removes all the locks configured in SPM_OTP. This command can only be used when at least one lock is disabled using SPM_OTP.
remove_permanent_locks
Arguments
Parameter | Type | Description |
---|---|---|
None | None | None |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | Parameter 'param_name' is not defined. Valid command formatting is 'remove_permanent_locks'. |
Supported Families
PolarFire® |
PolarFire SoC |
Example
This example removes all the locks configured in SPM_OTP.
remove_permanent_locks