3.5.1.16.1 SmartHLS™ ECC Library
(Ask a Question)SmartHLS exposes the ECC signals for the instantiated ECC memories through its C++ 3.5.1.17.12 Error Correction Code (ECC) Library . The library APIs automatically read the ECC signals along with the data. Exposing these signals directly in the C++ code is a powerful feature that allows the user to implement the logic to handle the errors as part of their algorithm.