3.6.2.2.10 set_synthesis_top_module_file

When set_synthesis_top_module is used to set a different wrapper module as the top-level for synthesis, place & route, use this command to specify the file that defines the wrapper module.

Category
Libero
Value Type
String
Dependencies
set_synthesis_top_module "wrapper_top"
Applicable Flows
All devices and flows
Test Status
Actively in use
Examples
set_synthesis_top_module_file custom_synthesis_top.v