9.3.19 ODT Static

On-die termination (ODT) is the technology where the termination resistor for impedance matching in transmission lines is located inside a semiconductor chip instead of on a printed circuit board. The following table lists the possible values.

Table 9-4. ODT Static Values and Descriptions
Value Description
on Yes, the termination resistor for impedance matching is located inside the chip.
off No, the termination resistor is on the printed circuit board.