21.8.50 save
(Ask a Question)Description
Saves all changes made prior to this command. This includes changes made on constraints, options, and sets.
saveSupported Families
| PolarFire® |
| PolarFire SoC |
| SmartFusion® 2 |
| IGLOO® 2 |
| RTG4™ |
Example
The following script sets the maximum number of paths reported by list_paths to 10, reads an SDC file, and save both the option and the constraints into the design project.
set_options -limit_max_paths 10
read_sdc somefile.sdc
save