NET_PRES_SocketWriteIsReady Function
C
uint16_t NET_PRES_SocketWriteIsReady(NET_PRES_SKT_HANDLE_T handle, uint16_t reqSize, uint16_t minSize); Returns
The number of bytes available in the TX buffer:
>= reqSize - If the requested space is available in the output buffer
>= minSize - I there's at least this minimum space (minSize != 0)
0 - Requested (minimum) space cannot be granted
Description
This function calls the transport or the encryption layer's WriteIsReady, if it exists.
Preconditions
A socket needs to have been opened by NET_PRES_SocketOpen.
Parameters
| Parameters | Description |
|---|---|
| handle | Presentation layer socket handle. |
| reqSize | Write size to check for. |
| minSize | Minimum size that could be guaranteed. Could be '0' if not needed. |