NET_PRES_TransOption Type
C
typedef bool (* NET_PRES_TransOption)(NET_PRES_SKT_HANDLE_T handle, NET_PRES_TRANS_OPTION_T option, void * optParam); Returns
true - Indicates success
false - Indicates failure
Description
Transport Layer Option Function Pointer Prototype This function is called by the presentation layer when an application wants to get the current socket options or set them.
Preconditions
A socket needs to have been opened by NET_PRES_TransOpen.
Parameters
| Parameters | Description |
|---|---|
| handle | The handle returned from NET_PRES_TransOpen. |
| option | The option to set or get. |
| optParam | The pointer to option specific information. |