NET_PRES_EncSessionStatus Enumeration
C
typedef enum {
NET_PRES_ENC_SS_UNKNOWN,
NET_PRES_ENC_SS_WAITING_TO_START_NEGOTIATION,
NET_PRES_ENC_SS_CLIENT_NEGOTIATING,
NET_PRES_ENC_SS_SERVER_NEGOTIATING,
NET_PRES_ENC_SS_OPEN,
NET_PRES_ENC_SS_FAILED,
NET_PRES_ENC_SS_CLOSING,
NET_PRES_ENC_SS_CLOSED
} NET_PRES_EncSessionStatus; Members
| Members | Description |
|---|---|
| NET_PRES_ENC_SS_UNKNOWN | Presentation encryption is in an unknown/default state |
| NET_PRES_ENC_SS_WAITING_TO_START_NEGOTIATION | Presentation encryption has not started negotiation |
| NET_PRES_ENC_SS_CLIENT_NEGOTIATING | Presentation encryption client negotiation is in progress |
| NET_PRES_ENC_SS_SERVER_NEGOTIATING | Presentation encryption server negotiation is in progress |
| NET_PRES_ENC_SS_OPEN | Presentation encryption negotiation is complete and data can be sent/received |
| NET_PRES_ENC_SS_FAILED | Presentation encryption negotiation failed or some other failure |
| NET_PRES_ENC_SS_CLOSING | Presentation encryption is closing, but connection needs to be pumped for final packets |
| NET_PRES_ENC_SS_CLOSED | Presentation encryption is closed, provider data has been freed |
Description
MPLAB Harmony Networking Presentation Layer Encryption status type This enumeration defines the enumeration for the state and status of the encrypted portion of a connection.
Remarks
None.