NET_PRES_EncProviderConnectionClose Type
C
typedef NET_PRES_EncSessionStatus (* NET_PRES_EncProviderConnectionClose)(void * providerData); Returns
NET_PRES_ENC_SS_CLOSING - Connection is closing, function must be called again to pump the close
NET_PRES_ENC_SS_CLOSED - The connection is closed and can be cleaned up
Description
Presentation Encryption Provider Close Function Pointer Prototype This function pointer defines the close function. It is called by the Networking Presentation Layer after a connection has been closed by the client.
Preconditions
A connection must have already been created.
Parameters
| Parameters | Description |
|---|---|
| providerData | A pointer to the buffer for the provider to keep connection specific data. |