NET_PRES_TRANS_ADDR_T Structure
C
typedef struct { uint8_t addr[16]; } NET_PRES_TRANS_ADDR_T; Members
| Members | Description |
|---|---|
| uint8_t addr; | So far biggest for IPv6 |
Description
MPLAB Harmony Networking Presentation Transport Address Structure This data type is just a generic address structure. The presentation layer does not do any processing on this data, but instead passes it directly to the transport.
Remarks
None.