NET_PRES_EncProviderConnect Type
C
typedef NET_PRES_EncSessionStatus (* NET_PRES_EncProviderConnect)(void * providerData); Returns
NET_PRES_ENC_SS_CLIENT_NEGOTIATING - Client is still negotiating the connection
NET_PRES_ENC_SS_SERVER_NEGOTIATING - Server is still negotiating the connection
NET_PRES_ENC_SS_OPEN - Negotiation is complete and data can be securely transmitted
NET_PRES_ENC_SS_FAILED - Negotiation failed
Description
Presentation Encryption Provider Connect Prototype This function is used by the presentation layer to pump the encryption negotiation. While negotiation is ongoing, the presentation layer's task function will continue to call the function until negotiation ends.
Preconditions
A connection must have already been created.
Parameters
| Parameters | Description |
|---|---|
| Description | |
| providerData | A pointer to the buffer that keeps the providerData returned from the Open call. |