NET_PRES_SocketFlush Function
C
uint16_t NET_PRES_SocketFlush(NET_PRES_SKT_HANDLE_T handle); Returns
The number of flushed bytes
0, if no flushed bytes or an error occurred
Description
This function calls the transport layer's flush function, if it exists.
Preconditions
A socket needs to have been opened by NET_PRES_SocketOpen.
Parameters
| Parameters | Description |
|---|---|
| handle | The presentation layer socket handle. |