38.13.14 CxTREC
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTRECT: Accesses the top byte TREC[31:24]
- CxTRECU: Accesses the upper byte TREC[23:16]
- CxTRECH: Accesses the high byte TREC[15:8]
- CxTRECL: Accesses the low byte TREC[7:0]
Name: | CxTREC |
Address: | 0x0134 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TXBO | TXBP | RXBP | TXWARN | RXWARN | EWARN | ||||
Access | R | R | R | R | R | R | |||
Reset | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TERRCNT[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RERRCNT[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |