The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXATIFT: Accesses
the top byte TXATIF[31:24]
CxTXATIFU: Accesses
the upper byte TXATIF[23:16]
CxTXATIFH: Accesses
the high byte TXATIF[15:8]
CxTXATIFL: Accesses
the low byte TXATIF[7:0]
TFATIFx mirrors the transmit
attempt interrupt bit of its respective FIFO register, individual flags need
to be cleared in said FIFO register.