38.13.23 CxTXQUA
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTXQUAT: Accesses the top byte TXQUA[31:24]
- CxTXQUAU: Accesses the upper byte TXQUA[23:16]
- CxTXQUAH: Accesses the high byte TXQUA[15:8]
- CxTXQUAL: Accesses the low byte TXQUA[7:0]
- This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.
Name: | CxTXQUA |
Address: | 0x0158 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TXQUA[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TXQUA[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TXQUA[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXQUA[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |