38.13.19 CxTEFUA
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTEFUAT: Accesses the top byte TEFUA[31:24]
- CxTEFUAU: Accesses the upper byte TEFUA[23:16]
- CxTEFUAH: Accesses the high byte TEFUA[15:8]
- CxTEFUAL: Accesses the low byte TEFUA[7:0]
- This register is not ensured to read correctly in Configuration mode and may only be accessed when the module is not in Configuration mode.
Name: | CxTEFUA |
Address: | 0x0148 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TEFUA[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TEFUA[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TEFUA[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEFUA[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |