The individual bytes in this
multibyte register can be accessed with the following register names:
CxDBTCFGT: Accesses
the top byte DBTCFG[31:24]
CxDBTCFGU: Accesses
the upper byte DBTCFG[23:16]
CxDBTCFGH: Accesses
the high byte DBTCFG[15:8]
CxDBTCFGL: Accesses
the low byte DBTCFG[7:0]
This register can only be
modified in Configuration mode (OPMOD[2:0] = 100).
Name:
CxDBTCFG
Address:
0x0108
Bit
31
30
29
28
27
26
25
24
BRP[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
TSEG1[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
1
1
1
0
Bit
15
14
13
12
11
10
9
8
TSEG2[3:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
1
1
Bit
7
6
5
4
3
2
1
0
SJW[3:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
1
1
Bits 31:24 – BRP[7:0] Data Baud Rate
Prescaler
Value
Description
11111111
TQ=TCY/256
00000000
TQ=TCY/1
Bits 20:16 – TSEG1[4:0] Data Time Segment 1 (Propagation Segment+Phase Segment
1)
Bits 11:8 – TSEG2[3:0] Data Time Segment 2 (Phase Segment 2)
Bits 3:0 – SJW[3:0] Data Synchronization Jump Width
The individual bytes in this
multibyte register can be accessed with the following register names:
CxDBTCFGT: Accesses
the top byte DBTCFG[31:24]
CxDBTCFGU: Accesses
the upper byte DBTCFG[23:16]
CxDBTCFGH: Accesses
the high byte DBTCFG[15:8]
CxDBTCFGL: Accesses
the low byte DBTCFG[7:0]
This register can only be
modified in Configuration mode (OPMOD[2:0] = 100).