38.13.13 CxTXREQ
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTXREQT: Accesses the top byte TXREQ[31:24]
- CxTXREQU: Accesses the upper byte TXREQ[23:16]
- CxTXREQH: Accesses the high byte TXREQ[15:8]
- CxTXREQL: Accesses the low byte TXREQ[7:0]
- These bits are only valid if
the associated objects are configured as transmit objects (TXEN =
1
). Otherwise, setting them has no effect.
Name: | CxTXREQ |
Address: | 0x0130 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXREQ[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – TXREQ[3:0] Message Send Request
1
’ requests sending a message in its respective object. The
bit will automatically clear when the message(s) queued in the object is (are)
successfully sent. This bit can NOT be used for aborting a
transmission.