Jump to main content
38.13.2 CxNBTCFG CAN Nominal Bit Time
Configuration RegisterNote:
The individual bytes in this
multibyte register can be accessed with the following register names:
CxNBTCFGT: Accesses
the top byte NBTCFG[31:24]
CxNBTCFGU: Accesses
the upper byte NBTCFG[23:16]
CxNBTCFGH: Accesses
the high byte NBTCFG[15:8]
CxNBTCFGL: Accesses
the low byte NBTCFG[7:0]
This register can only be
modified in Configuration mode (OPMOD[2:0] = 100
).
Name: CxNBTCFG Address: 0x0104
Bit 31 30 29 28 27 26 25 24 BRP[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 TSEG1[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 1 1 1 1 1 0
Bit 15 14 13 12 11 10 9 8 TSEG2[6:0] Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 1 1 1 1
Bit 7 6 5 4 3 2 1 0 SJW[6:0] Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 1 1 1 1
Bits 31:24 – BRP[7:0] Nominal Baud Rate
Prescaler
Value Description
11111111
TQ =TCY /256
00000000
TQ =TCY /1
Bits 23:16 – TSEG1[7:0] Nominal Time Segment 1 (Propagation Segment+Phase Segment
1)
Value Description
11111111
Length is 256 x
TQ
00000000
Length is 1 x TQ
Bits 14:8 – TSEG2[6:0] Nominal Time Segment 2 (Phase Segment
2)
Value Description
1111111
Length is 128 x
TQ
0000000
Length is 1 x TQ
Bits 6:0 – SJW[6:0] Nominal
Synchronization Jump Width
Value Description
1111111
Length is 128 x
TQ
0000000
Length is 1 x TQ
The individual bytes in this
multibyte register can be accessed with the following register names:
CxNBTCFGT: Accesses
the top byte NBTCFG[31:24]
CxNBTCFGU: Accesses
the upper byte NBTCFG[23:16]
CxNBTCFGH: Accesses
the high byte NBTCFG[15:8]
CxNBTCFGL: Accesses
the low byte NBTCFG[7:0]
This register can only be
modified in Configuration mode (OPMOD[2:0] = 100).