38.13.5 CxTBC
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- CxTBCT: Accesses the top byte TBC[31:24]
- CxTBCU: Accesses the upper byte TBC[23:16]
- CxTBCH: Accesses the high byte TBC[15:8]
- CxTBCL: Accesses the low byte TBC[7:0]
- The Time Base Counter (TBC
will be stopped and reset when TBCEN =
0
to save power). - The TBC prescaler count will be reset on any write to CxTBC (TBCPREx will be unaffected).
Name: | CxTBC |
Address: | 0x0110 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TBC[31:24] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TBC[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TBC[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TBC[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |