36.3 Standard Operating Conditions

For all other device characteristics to be valid, the device must operate within the ratings listed in this section.
Table 36-2. General Operating Conditions
Operating VoltageVDDMIN ≤ VDD ≤ VDDMAX
Operating TemperatureTA_MIN ≤ TA ≤ TA_MAX
The standard operating conditions for any device are defined as follows:
Table 36-3. Standard Operating Conditions
ParameterRatingsUnits
VDD — Operating Supply Voltage(1)
Industrial and Extended temperatureVDDMIN+1.8V
VDDMAX+5.5V
TA — Operating Ambient Temperature Range
Industrial temperatureTA_MIN-40°C
TA_MAX+85°C
Extended temperatureTA_MIN-40°C
TA_MAX+125°C
Note:
  1. Refer to the Supply Voltage parameter in Supply Voltage.