36.15 TWI
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Condition |
---|---|---|---|---|---|---|
fSCL | SCL clock frequency | — | — | 1000 | kHz | Max. frequency requires system clock over 12 MHz |
VHYS | Hysteresis of Schmitt Trigger inputs | 0.05 × VDD | — | 0.4 × VDD | V | |
VOL | Output low voltage | — | — | 0.4V | V | Iload = 3 mA, VDD > 2V |
— | — | 0.2 × VDD | Iload = 2 mA, VDD ≤ 2V | |||
IOL | Low-level output current | 3 | — | — | mA | VOL = 0.4V, VDD > 2 |
2 | — | — | 0.2 × VDD, VDD ≤ 2V | |||
tSP * | Spikes suppressed by the input filter | 0 | — | 50 | ns | |
tHD_STA * | Hold time (repeated) Start condition | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
TLOW * | Low period of SCL Clock | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.35 | — | — | fSCL ≤ 1 MHz | |||
THIGH * | High period of SCL Clock | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
tSU_STA * | Setup time for a repeated Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
tHD_DAT * | Data hold time | — | 0 | — | ns | SDAHOLD[1:0] =
0x0 |
300 | — | 900 | SDAHOLD[1:0] =
0x3 | |||
tSU_DAT * | Data setup time | 250 | — | — | ns | fSCL ≤ 100 kHz |
100 | — | — | fSCL ≤ 400 kHz | |||
50 | — | — | fSCL ≤ 1 MHz | |||
tSU_STO * | Setup time for Stop condition | 4 | — | — | µs | fSCL ≤ 100 kHz |
0.6 | — | — | fSCL ≤ 400 kHz | |||
0.26 | — | — | fSCL ≤ 1 MHz | |||
tBUF * | Bus free time between a Stop and Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
1.3 | — | — | fSCL ≤ 400 kHz | |||
tCS | Client Clock Stretching delay | — | — | 250 | ns | |
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. * These parameters are not tested and are for design guidance only. |