36.13 USART
Symbol | Description | Min. | Typ.✝ | Max. | Unit | Condition |
---|---|---|---|---|---|---|
fSCK * | SCK clock frequency | — | — | fCLK_PER / 2 | MHz | |
TSCK * | SCK period | 2 × TCLK_PER | — | — | ns | |
tSCKW | SCK high/low width | — | 0.5 × TSCK | — | ns | |
tSCKR | SCK rise time | — | 2.7 | — | ns | |
tSCKF | SCK fall time | — | 2.7 | — | ns | |
tMIS | MISO setup to SCK | — | 10 | — | ns | |
tMIH | MISO hold after SCK | — | 10 | — | ns | |
tMOS | MOSI setup to SCK | — | 0.5 × TSCK | — | ns | |
tMOH | MOSI valid after SCK | — | 1 | — | ns | |
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |