36.5 Power Consumption
Operating conditions:
| |||||||
---|---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ.✝ | Max. 85°C | Max. 125°C | Unit | Conditions |
IDD | Active power consumption | — | 10 | — | — | mA | OSCHF = 20 MHz, VDD = 5V |
— | 3.2 | — | — | mA | OSCHF = 10 MHz (OSCHF/2) | ||
— | 1.9 | — | — | mA | OSCHF = 5 MHz (OSCHF/4) | ||
— | 26 | — | — | µA | OSC32K = 32.768 kHz | ||
— | 10 | — | — | µA | XOSC32K = 32.768 kHz | ||
IDD_IDLE | Idle power consumption | — | 4 | — | — | mA | OSCHF = 20 MHz, VDD = 5V |
— | 1.4 | — | — | mA | OSCHF = 10 MHz (OSCHF/2) | ||
— | 1.0 | — | — | mA | OSCHF = 5 MHz (OSCHF/4) | ||
— | 3.7 | — | — | μA | OSC32K = 32.768 kHz | ||
— | 3.3 | — | — | μA | XOSC32K = 32.768 kHz | ||
IDD_BASE | Minimum power consumption in different sleep modes | — | 0.08 | — | — | μA | Power-Down or Standby mode, all peripherals disabled |
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. |