36.11 RSTCTRL and BOD
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
tRST * | RESET pin pulse-width low to ensure a Reset | 2.5 | — | — | μs | |
RRST_UP * | RESET pin pull-up resistor | — | 35 | — | kΩ | |
TOST (1) | Oscillator start-up timer period | — | 1024 | — | cycles | |
VBOD+(2) | Brown-out Detect Voltage, rising slope | — |
1.75 1.90 2.60 4.30 |
— 2.10 2.80 4.60 |
V V V V |
BODLEVEL0 BODLEVEL1 BODLEVEL2 BODLEVEL3 |
VBOD-(2) | Brown-out Detect Voltage, falling slope |
1.62 1.80 2.43 4.05 |
1.75 1.90 2.60 4.30 | — |
V V V V |
BODLEVEL0 BODLEVEL1 BODLEVEL2 BODLEVEL3 |
VBOD_HYS | Brown-out Detect hysteresis | — | 25 | — | mV | |
tBOD_ST | Brown-out Detect start-up time from sleep | — | 30 | — | μs | |
tBOD | BOD sampling time when used in Sampling mode | — | 1/fBOD | — | ms | |
tBOD_RST | Brown-out Reset response time | — | 4 | — | μs | VDD = VBOD - 0.1V |
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. Note:
|
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
VDET * | Voltage detection threshold | — | 5 | — | % above BOD threshold | VLMLVL = 0x01 |
— | 15 | — | VLMLVL = 0x02 | |||
— | 25 | — | VLMLVL = 0x03 | |||
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. |