36.4 Supply Voltage
Symbol | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|
Supply Voltage(1) | |||||
VDD | 1.8(2) | — | 5.5 | V | |
RAM Data Retention(3) | |||||
VDR | 1.7 | — | — | V | Device in Power-Down mode |
Power-on Reset Release Voltage(5) | |||||
VPOR | — | 1.6 | — | V | BOD disabled(4) |
tPOR | — | — | — | μs | BOD disabled(4) |
Power-on Reset Re-Arm Voltage(5) | |||||
VPORR | — | 1.1 | — | V | BOD disabled(4) |
tPORR | — | — | — | μs | BOD disabled(4) |
VDD Slope(6) | |||||
SVDD | — | — | 0.2 | V/µs | BOD disabled(4) |
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. Note:
|