1.2.2.1.1.4.25 BLE_GAP_PeriodicAdvInit
C
uint16_t BLE_GAP_PeriodicAdvInit();Description
Initialize BLE GAP periodic advertising module.
Note
Periodic advertising belongs to extended advertising feature.
BLE_GAP_AdvInit and BLE_GAP_ExtAdvInit are also required for this module enabling.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE GAP periodic advertising module. |