1.2.2.1.1.4.73 BLE_GAP_WriteAuthPayloadTimeout
C
uint16_t BLE_GAP_WriteAuthPayloadTimeout(uint16_t connHandle, uint16_t authPayloadTo);Description
Write authenticated payload timeout parameter.
Note
This configuration determine when to use the LE ping sequence.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [in] authPayloadTo | Authenticated payload timeout parameter (Unit: 10 ms). The authPayloadTo shall be equal to or greater than connInterval*(1 + peripheralLatency). Refer to BLE_GAP_EvtConnect_T. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully write the authenticated payload timeout parameter. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_UNKNOWN_CONN_ID | Unknown connection identifier. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |