1.2.2.1.1.4.45 BLE_GAP_SetDevToPeriAdvList
C
uint16_t BLE_GAP_SetDevToPeriAdvList(uint8_t num, BLE_GAP_SyncSetDev_T *p_syncSetDev);Description
Set one or multiple entries to the Periodic Advertiser list.
Parameters
| Parameter | Description |
|---|---|
| [in] num | Number of devices need to be set. See Maximum sync devices number |
| [in] p_syncSetDev | Pointer to the BLE_GAP_SyncSetDev_T structure buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully Set one or multiple entries to the Periodic Advertiser list. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |