1.2.2.1.1.4.8 BLE_GAP_CreateSync
C
uint16_t BLE_GAP_CreateSync(BLE_GAP_CreateSync_T *p_periSync);Description
Synchronize with a periodic advertising train from an advertiser and begin receiving periodic advertising packets.
Note
This API may be called whether or not scanning is enabled and scanning may be enabled and disabled while this command is pending. However, synchronization can only occur when scanning is enabled. See BLE_GAP_SetExtScanningEnable.
This API belongs to extended advertising feature. It will be disallowed if any one API that belongs to legacy advertising feature is issued before. Categories of advertising APIs and events for details of advertising APIs.
BLE_GAP_ScanInit, BLE_GAP_ExtScanInit and BLE_GAP_SyncInit are required for this API.
Events generated
BLE_GAP_EVT_PERI_ADV_SYNC_EST Generated when sync. established.
BLE_GAP_EVT_PERI_ADV_REPORT Generated when enabling to receive the report.
Parameters
| Parameter | Description |
|---|---|
| [in] p_periSync | Pointer to BLE_GAP_CreateSync_T structure buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully issue a request to synchronize with a periodic advertising. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |
| MBA_RES_CONN_ALREADY_EXISTS | Connection already exists. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |