1.2.2.1.1.4.69 BLE_GAP_SyncInit
C
uint16_t BLE_GAP_SyncInit();Description
Initialize BLE GAP sync module. The sync is refer to periodic advertising synchronization.
Note
Sync belongs to extended advertising feature.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE GAP sync module. |