1.2.2.1.1.4.9 BLE_GAP_CreateSyncCancel
C
uint16_t BLE_GAP_CreateSyncCancel();Description
Cancel the BLE_GAP_CreateSync_T procedure while it is pending.
Note
This API belongs to extended advertising feature. It will be disallowed if any one API that belongs to legacy advertising feature is issued before. Categories of advertising APIs and events for details of advertising APIs.
BLE_GAP_ScanInit, BLE_GAP_ExtScanInit and BLE_GAP_SyncInit are required for this API.
Events generated
BLE_GAP_EVT_PERI_ADV_SYNC_EST Generated with corresponding status code.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully cancel the BLE_GAP_CreateSync procedure. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |