1.2.2.1.1.4.4 BLE_GAP_ConnCentralInit
C
uint16_t BLE_GAP_ConnCentralInit();Description
Initialize BLE GAP connection central module.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize BLE GAP connection central module. |
| MBA_RES_OOM | Internal memory allocation failure. |