1.2.2.1.1.4.71 BLE_GAP_TrafficUnlock
C
uint16_t BLE_GAP_TrafficUnlock();Description
Unlock BLE data traffic.
Note
BLE_stack will lock BLE data traffic while BLE_GAP_EnableOneTimeAdv is called and connection established automatically.
Application should call BLE_GAP_TrafficUnlock to unlock BLE data traffic after all of necessary BLE modules are initialized.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully unlock BLE data traffic. |
| MBA_RES_OOM | Internal memory allocation failure. |