1.2.2.1.1.4.57 BLE_GAP_SetPathLossReportingParams
C
uint16_t BLE_GAP_SetPathLossReportingParams(BLE_GAP_SetPathLossReportingParams_T *p_params);Description
Set the path loss threshold reporting parameters for specific connection.
Parameters
| Parameter | Description |
|---|---|
| [in] p_params | Pointer to BLE_GAP_SetPathLossReportingParams_T structure buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully set the path loss threshold reporting parameters for specific connection. |
| MBA_RES_INVALID_PARA | Invalid parameters. |